Ambr® 250 High Throughput System - 24 Vessels
Ambr® 250 High Throughput is a multi-parallel bioreactor system that accelerates process development and characterization timelines and reduces costs. It provides efficient scale-down capabilities to rapidly explore a wide range of conditions and strains with scalability to larger bioreactors.
- Item No.:
- 001-8G02-P
Choose your Ambr® 250 High Throughput Systems
Ambr® 250 High Throughput has been developed with input from major biopharmaceutical and industrial biotech companies to enable researchers to perform more bioreactor experiments using less resource. This technology provides a step change in the efficiency of process development laboratories by automating and simplifying the process of setting up and running multiple bioreactor systems while retaining the performance and control systems that are common in standard bench top bioreactors.
Ambr® 250 High Throughput Generation 2 enhances bioreactor process characterization with a fully continuous gas supply system, better matching large-scale gassing configurations and optimizing process control capability. Fully integrated BioPAT® Viamass enables feedback control based on online capacitance measurement, improving process capability and facilitating scale down model qualification for both fed batch and intensified processes. A new remote visual monitoring system and a new redesigned & optimized software interface further streamline Ambr® 250 High Throughput user workflows and enhance data integrity support, facilitating both early stage process development and late stage process characterization, accelerating development timelines and reducing costs.
Applications
-
Application AreaCell culture
-
Process StepUpstream Process Optimization
Compliance Information
-
CSA CompliantYes
-
CytotoxicitySeverely toxic
Dimensions
-
Dimensions3970 × 1000 × 2400 mm
Features
-
Number of Bioreactor Vessels24
General Specifications
-
Impeller Speed100 - 4500 rpm
-
Temperature Range18 - 55°C ± 0.5°C
-
pH Range2.0 - 8.5
Product Information
-
BrandAmbr® 250