MDXK medium - powder for 10L
This chemically defined medium is especially suited for transfection applications and virus production.
Applications
-
ApplicationVaccine
-
Application Area
-
MDCK/MDBK cells growth
-
Virus production
- Recombinant protein production
-
MDCK/MDBK cells growth
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Package TypeBucket
-
Packaging2 x 1L
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume10 L