Combisart Kit 01 with Glass Filter Holders and Glass Frit Filter Support
Top Features of Combisart® Kit 01 with Glass Filter Holders and Glass Frit Filter Support
- Allows for comfortable parallel filtration in the labs
- Large volume clarification and ultra cleaning now possible
- Different filter holder material available that suits your needs
Popular Applications of Combisart® Kit 01 with Glass Filter Holders and Glass Frit Filter Support
- Particle removal and particle testing
- Clarification
- Sterile Filtration
- Price (USD):
- $2,990.00
- Item No.:
- 16842-KIT-01
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Filter Holders
Experience our stainless-steel manifold with the glass option in a kit. Our bundle is a synergy of materials designed to enhance laboratory efficiency and includes the Combisart® together with three glass filter holders type 16306. With three filter holder units in parallel, analytical determination and particle removal has been greatly simplified. The stainless-steel manifold provides robust support, while the glass filter holder delivers unmatched clarity. The three-way valves allow the vacuum for each filter holder to be sterilely vented. The low height of the manifold ports is particularly advantageous when working on a clean bench.
Accessories Information
-
Accessories IncludedYes
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)Family A_Filter_Holders itself does not have any specifications attributes
Components
-
Material Filter SupportGlass with glass frit filter support
Dimensions
-
Filter Diameter25 mm
Materials of Construction
-
Funnel MaterialGlass
Volume
-
Funnel Volume30 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.