Octet® SPR Carboxymethyl Dextran Low Density (CDL) Sensor Chip
The Octet® SPR Carboxymethyl Dextran Low Density (CDL) Sensor Chip has a thin, 3D low density carboxymethylated dextran matrix which allows a highly stable covalent bond with the ligand to be generated. The short dextran chains minimize the space between the surface and the target molecule to improve sensitivity and reduce nonspecific binding. These chips are biocompatible with a wide variety of target molecules such as whole cells, virus particles, large proteins and complexes and carbohydrates.
Top Features of the Octet® SPR Carboxymethyl Dextran Low Density (CDL) Sensor Chip:
- Medium binding capacity
- Covalent coupling
- Short dextran matrix
Popular Applications for the Octet® SPR Carboxymethyl Dextran Low Density (CDL) Sensor Chip:
- Intermediate molecules
- Large molecules
- Kinetics
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $554.00
- Item No.:
- 19-0127
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® SPR sensor chips have been specifically designed to allow generation of robust and reproducible results for every application – from large molecules, molecular complexes, viruses or whole cells to small molecules or antibody fragments.
The Octet® SPR Carboxymethyl Dextran Low Density (CDL) Sensor Chip can be used for whole cell or virus particle work and is useful for protein-protein or large analytes. Affinity ligands can be immobilized to create additional capture chemistries.
Applications
-
Application
-
Kinetics
-
Intermediate Molecules
- Large Molecules
-
Kinetics
Features
-
SensorsCDL
Product Information
-
BrandOctet®SPR
-
Pack Size3
Volume
-
CapacityMedium
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.