Q Ceramic HyperD® F - 1 L
Q Ceramic HyperD® F is a strong anion exchanger that is suited for removal of anionic impurities (i.g., host cell protein and DNA).
The 50 µm average particle size offers high resolution for polishing applications.
- Price (USD):
- $3,490.00
- Item No.:
- 20066-015
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Q Ceramic HyperD® F
Q Ceramic HyperD™ F ion exchange chromatography resin is designed using proprietary 'gel-in-a-shell' design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead.
Features and Benefits
- High dynamic binding capacity at high flow rates
- Truly rigid, non-compressible resin
Applications
- Recombinant proteins
- Plasmid purification
- Purification of enzymes, plasma proteins
- Vaccines
- IgM
- Polishing of MAbs
Applications
-
ApplicationPreparative protein purification
Compliance Information
-
Quality Standards
-
CoA
- RSF
-
CoA
Dimensions
-
Bead Size50 µm
General Specifications
-
Flow Ratetypically ≥ 300 cm/h with ≤ 3 barg
-
Resin FormatBulk resin
Materials of Construction
-
Base MatrixCeramic Beads
Operating Conditions
-
Operating Pressure< 3 barg (44psi)
-
pH Stability1 to 14 (short term), 2 to 12 (long term)
Physicochemical Information
-
LigandQuaternary amine
-
Ligand Density> 250 µeq/mL
-
Reference ProteinBovine serum albumin (BSA)
-
Typical Dynamic Binding Capacity 10% per mL> 85 mg/mL BSA
Product Information
-
BrandQ Ceramic HyperD™
-
Pack Size1
-
Pack Volume1 L
-
Resin Delivery Condition1M NaCl with 20% EtOH, 1.2 mM EDTA
-
Resin TypeStrong anion exchanger
-
What you receive1 bottle resin, instructions
Storage Conditions
-
Storage Conditions20% EtOH/1 M NaCl