Incucyte® Cytolight Lentivirus (EF1a, Puro)

One vial of lentivirus reagent (0.6mL) suitable for transducing cells with non-perturbing cytoplasmic fluorescent label. Stable cell lines can be created under puromycin selection.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Item No.:
- 4481
- Availability:
- pcs
Choose your Incucyte® Reagents and Kits
Incucyte® Cytolight Lentivirus enables efficient, nonperturbing cytoplasmic labeling of living mammalian cells. Incucyte® Cytolight Lentivirus provides homogeneous expression of a cytoplasmic GFP (green fluorescent protein) or mKate2 (red fluorescent protein) in your choice of primary, immortalized, dividing, or non-dividing cells without altering cell function and with minimal toxicity. These reagents are ideal for generating stable cell populations or clones using puromycin selection. The Incucyte® Cytolight Lentivirus has been validated for use with the Incucyte® Live-Cell Analysis System.
Applications
-
Application
-
Apoptosis
-
Cytotoxicity
-
Spheroid Cell Health
- Immune Cell Killing
-
Apoptosis
-
Assay TypeCytoplasmic Labeling
-
Research Area
-
Cell Proliferation
-
Cell Function
- Cell Health
-
Cell Proliferation
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
- Green/Orange/NIR
-
Green/Red
General Specifications
-
ColorGreen
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.