Incucyte® Cytolight Green Lentivirus (CMV, no selection)
One vial of lentivirus reagent (0.6mL) suitable for transducing cells with non-perturbing cytoplasmic GFP label.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Item No.:
- 4513
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Third generation lentiviral-based vectors are commonly used to transfer genetic information to cells for gene therapy and/or research purposes. The Incucyte® Lentivirus reagents have been specially designed to efficiently transduce multiple cell types and provide homogeneous expression of fluorescent protein across a population of primary or immortalized, dividing or non-dividing cells with low toxicity. Our extensive validation experiments have shown that expression of either cytoplasmic or nuclear restricted GFP (Green Fluorescent Protein) does not negatively alter functional cell biology (e.g. morphology, proliferation, migration, and differentiation). The Cytolight Green Lentivirus Reagent (CMV, no selection) can be used for transient fluorescent expression. The Incucyte® Lentivirus Reagents are particularly suited for use with the Incucyte® Live-Cell Analysis System configured with a Green/Red Optical Module.
Virus Description: 3rd generation HIV-based, VSV-G pseudotyped lentiviral particles encoding a cytoplasmic restricted Green Fluorescent Protein (GFP)
Promoter: CMV
Selectable Marker: none
Spectral Properties: Ex (max): 483 nm; Em (max): 506 nm.
Applications
-
ApplicationAngiogenesis
-
Assay Type
-
Cytoplasmic Labeling
- Angiogenesis
-
Cytoplasmic Labeling
-
Research Area
-
Oncology
- Cell Health & Viablity
-
Oncology
Features
-
Device/Instrument Compatibility
-
SX1
-
S3
- SX5
-
SX1
General Specifications
-
ColorGreen
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.