pHrodo® Zymosan Bioparticles® for Incucyte®
One vial of 1 mg sterile lyophilized solid sufficient for 100-200 live-cell imaging phagocytosis tests in 96-well format.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $470.00
- Item No.:
- 4617
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
pHrodo Bioparticles® for Incucyte® are sterile fluorogenic reagents ideally suited to a simple mix-and-read, real-time live cell quantification of phagocytosis. The unique pHrodo®-based system exploits the acidic environment of the phagosome to quantify phagocytosis. As pHrodo Bioparticles® for Incucyte® residing in the neutral extracellular solution (pH 7.4) are engulfed by phagocytes and enter the acidic phagosome (pH 4.5 – 5.5), a substantial increase in fluorescence is observed. Application of pHrodo Bioparticles® for Incucyte® to non-phagocytic cells yields little or no fluorescent signal. With the Incucyte® integrated analysis software background fluorescence is minimized. These fully sterilized reagents have been validated for use with the Incucyte® Live-Cell Analysis System and enable real-time evaluation of phagocytic regulation by pharmacological agents as well as genetic and environmental factors.
Applications
-
ApplicationPhagocytosis
-
Assay TypePhagocytosis/Efferocytosis
-
Research AreaCell Function
Biological Information
-
Species +/- IsotypeZymosan
Features
-
Device/Instrument Compatibility
-
SX1
-
S3
- SX5
-
SX1
-
Optical ModuleGreen/Red
General Specifications
-
ColorRed
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.