Incucyte® Nuclight Orange Lentivirus (EF-1α, Puro)
One vial of lentivirus reagent (0.2 mL) suitable for transducing cells with a non-perturbing nuclear restricted orange fluorescent label. Stable cell lines can be created under puromycin selection.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $721.00
- Item No.:
- 4771
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Nuclight Lentivirus Reagents enable efficient, non-perturbing, nuclear labeling of living mammalian cells. They are compatible with convenient transduction protocols and enable real-time cell counting and the calculation of cell doubling times. Incucyte® Nuclight Orange Lentivirus provides homogenous expression of nuclear-restricted TagRFP (orange fluorescent protein) in your choice of primary, immortalized, dividing, or non-dividing cells without altering cell function and with minimal toxicity. This reagents is ideal for generating stable cell populations or clones using puromycin selection. The Incucyte® Nuclight Orange Lentivirus has been validated for use with the Incucyte® Live-Cell Analysis Systems configured with an Orange/NIR or a Green/Orange/NIR Optical Module.
Applications
-
Assay Type
-
Cell Counting
-
Cell Health
-
Proliferation
-
Viability
- Nuclear Labeling
-
Cell Counting
-
Research Area
-
Cell Proliferation
-
Cell Function
- Cell Health
-
Cell Proliferation
Features
-
Device/Instrument CompatibilityS3
-
Optical Module
-
Orange/NIR
- Green/Orange/NIR
-
Orange/NIR
General Specifications
-
ColorOrange
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.