4Cell® XtraCHO PM 8x1L Bag
4Cell® XtraCHO is a chemically defined, protein-free, serum-free, and hydrolysate-free media. The portfolio includes 4 different formulations:
4Cell® XtraCHO Media are formulated to maximize product titers of the Sartorius CHO-DG44 cell lines (from cell line development projects delivered through the end of 2022). It provides robust performance in small- and large-scale production systems such as flasks, Ambr® 15 | 250 and bioreactors.
Production Media (PM) are a non-selective production media for batch or fed-batch cultures. It is used for the effective cultivation of CHO DG44 cells and helps produce high yields of the active protein.
- Item No.:
- CFP3FE2121
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® XtraCHO Media and Feeds
4Cell® XtraCHO Production Medium (PM) is a non-selective production medium for batch or for fed-batch culture of for Sartorius CHO-DG44 cell lines.
- Needs to be supplemented with L-Glutamine prior to use following the instructions for use, usually at 4 – 6 mM final concentration.
- Contains Glucose
- No Hypoxanthine/Thymidine
- No Insulin
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
OriginAnimal-Component Free
Components
-
ComponentsProduction Medium
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
GenerationXtraCHO
-
Pack Size8
-
Package TypeBag
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume8x1L