Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Sartopore® Platinum | 0.2µm | Gamma Capsule
Sartopore® Platinum Gamma Capsule size 4 | 5pc.

- Effective Filtration Area: 0.021 m² | 0.22 ft²
- Pore Size: 0.45 µm prefilter | 0.2 µm final filter
- Connectors: Inlet: NPT-male ¼“| Outlet: Hose Barb ¼“ multiple stepped
- Sterilization: Gamma-irradiatable
- Membrane Material: Modified Polyethersulfone
- Pack Size: 5 pieces
________________________
Connector explanation:
O = Hose Barb ¼“ | S = Sanitary ¾“ | N = NPT-male ¼“
- Item No.:
- 5491307H4G-NO--B
- Availability:
- pcs
- Effective Filtration Area: 0.021 m² | 0.22 ft²
- Pore Size: 0.45 µm prefilter | 0.2 µm final filter
- Connectors: Inlet: NPT-male ¼“| Outlet: Hose Barb ¼“ multiple stepped
- Sterilization: Gamma-irradiatable
- Membrane Material: Modified Polyethersulfone
- Pack Size: 5 pieces
________________________
Connector explanation:
O = Hose Barb ¼“ | S = Sanitary ¾“ | N = NPT-male ¼“
Overview
Specifications
Choose your Sartopore® Platinum
The Sartopore® Platinum Gamma capsule sterile filters have been specifically developed to enable integration into single-use systems for biotechnological production. Gamma Capsules can be connected to flexible bag systems prior to gamma irradiation.
Membrane
Sartopore® Platinum Gamma capsule use a heterogeneous double membrane made of hydrophilized polyethersulfone, which is characterized by high performance data, excellent wettability, high chemical compatibility, high temperature stability and low protein absorption.
Compatibility
Sartopore® Platinum Gamma capsule are suitable for sterilization by gamma irradiation (≤ 50 kGy). The polyethersulfone membrane used is suitable for the filtration of liquids in the pH range of pH 1-14. Therefore, Sartopore® Platinum Gamma Capsules are suitable for most filtration applications in the pharmaceutical and biotechnology sectors.
New surface coating
A new hydrophilization process has been developed to permanently modify the membrane surface. In this process, a thermally extremely stable and hydrophilic polymer is applied directly to the entire surface of the membrane. This technology creates the membrane properties that are responsible for the exceptionally good wettability and low protein binding of Sartopore® Platinum, even after extreme chemical and thermal stress. As a result, multiple evaporation cycles in dry and wet conditions and in both directions are possible without negative consequences in terms of wettability and integrity testing.
Main Applications
Typical filtration applications include:
- Biologicals
- Pharma
- Cell culture media (with and without serum)
- Serum
- Buffer
Flexibility
Sartopore® Platinum Gamma capsules are available with different connections, allowing easy integration into existing bag systems.
Excellent wettability
Sartopore® Platinum Gamma capsules are very easy to wet with the inset of very small amounts of medium. Less than 1 litre of WFI is required to reliably wet a Gamma MidiCaps® size 9 (0.26 m²). At the same time, the integrity testing of the filters becomes much more reliable due to the very good wettability. The very low volumes of the wetting liquid lead to a cost reduction of the filtration process and allow an economical design of single-use systems (e.g. size of the rinsing bag).
Scale Up:
Due to the identical performance data of the different heights in relation to square meters of filter area, Sartopore® Platinum filters are perfectly scalable from small scales to large production scales.
Microbial Retention
Sartopore® Platinum filter cartridges are validated as sterile filter cartridges according to HIMA and ASTM F-838-05 guidelines.
Packaging
All Sartopore® Platinum Gamma capsules are delivered non-sterile and double-packaged to facilitate transfer to cleanroom areas."
Applications
-
ApplicationSingle Use Processing
-
IndustryPharma / Biotech
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1/4" NPT-Male Thread
-
Connector Outlet1/4" Multiple Stepped Hose Barb
Dimensions
-
Filter Sizesize 4 (0.021 m² / 0.22 ft²)
-
Filtration Area0.021 m²
-
Outer Diameter63 mm (46 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatCapsules Size 4&5
-
Filter FormatCapsules
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C; 1.5 bar (21.8 psi) at 50°C
-
Maximum Diffusion1.1 mL/min at 2.5 bar | 36 psi
-
Minimum Required Bubble Point3.5 bar | 51 psi
-
Vent ValveStandard
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Material o-ring | sealSilicone (SI)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 50 °C: 2 bar
-
Maximum Operating Pressure4 bar (58 psi)
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartopore® Platinum
-
Pack Size5
-
TypeSize 4 | Connectors: NO
Sterility/Purity
-
Delivery ConditionSterile - Gamma irradiated
-
Sterilization MethodGamma Irradiatable
Usage Protocols
-
Sterilization ProceduresGamma Irradiation: with 50 kGy, 1 Cycle