Proline® Mechanical Pipette, 12 Channel
The Proline® 12 channel mechanical pipette is ideal choice for any laboratory seeking a cost-efficient pipette. Mechanical pipettes are long-lasting tools that are widely used in laboratories of all kinds. The Proline® 12 channel mechanical pipette dispense between 0.5µl to 300µl. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.
- Item No.:
- 720310
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Our first mechanical pipette family, Proline®, is still in use in many laboratories around the globe, testifying to its timeless, practical design and reliability. The most affordable pipette in the Sartorius range of mechanical pipettes, it is ideal for universities and colleges, or any laboratory seeking a cost-efficient liquid handling tool. Due to its relatively light weight, high accuracy and precision, it is also used by many professionals. 12 channel pipette significantly speeds up work with microwell plates.
-Selection of 3 multichannel pipettes, 10µl, 50µl, and 300µl
-Relaxed grip with ergonomic finger support
-Reduced risk of contamination with Safe-Cone filters available for models 50µl and 300µl
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Adjustable VolumeYes
-
Channels12
Product Information
-
BrandProline®
Volume
-
Volume0.5 – 10 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.