HEK FS (5 L powder container)
"Unique on the market ! Ideal boost for production of viral vectors, virus for Gene Therapy and Vaccines
HEK FS is a chemically defined, animal component-free cell culture feed supplement. It is developed for the use as feeding solution in combination with HEK293 cell culture media, such as HEK GM for recombinant protein production or HEK ViP NX for viral vector production, making it the perfect booster for your gene therapy applications. The feed supplement contains highly concentrated nutrients to increase the productivity of HEK and other human cells. It does not contain lipids, hydrolysates, or growth factors. It supports superior production of recombinant proteins and antibodies in suspension culture by maintaining and extending the production capability of HEK cultures. "
- Item No.:
- 871-0005DPM
- Min. Order Qty.
- 10
Choose your HEK Media
Suitable for HEK (e.g., HEK293) and other human cell lines for Infection & Stable expression in suspension
Chemically defined, serum-free, animal component-free, serum-free and hydrolysate-free
Little or no adaptation required from other serum-free media
Supports stable growth of suspension cells at high viability in seed train culture
Manufactured under ISO 9001 QMS (Quality Statement)
Applications
-
Application
-
8800222020192
- 8800221987424
-
8800222020192
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum Free8799107383904
Physicochemical Information
-
Adherence/Suspension8798940430944
-
Chemically Defined (CD)8802581119584
Product Information
-
Pack Size1
-
Package Type8799066653280
Storage Conditions
-
Storage Conditions8799086871136
Volume
-
Volume5 L Bucket