Hybridoma media GF-free 10L Bag

Hybridoma Cell Culture Media : HYB GM | Cell culture mediumLean high-performance medium for mAbs production in various hybridomas cells.

Volume
Item No.: 
890-0010BAG
Availability: 
Min. Order Qty.
12

*Custom/bulk order quotes are provided within 72 hours of request.

Sartorius’s Hybridoma cell culture media and feeds are optimized for the demanding metabolism of hybridoma cells, such as human, mouse and rat hybridomas and myelomas. The media and feeds are suitable for research, as well as the routine large-scale GMP manufacturing of mAbs.

Applications

  • Application
    8799050236512

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    8799107383904

Physicochemical Information

  • Chemically Defined (CD)
    8802581119584

Product Information

  • Package Type
    8799066292832

Volume

  • Volume
    10 L