iQue® Plus One Detector Maintenance Solution
The iQue® Plus One Detector Maintenance Solution aids in rinsing flow cytometry equipment by acting as a lubricant, allowing broken down debris to pass more easily. Typically, this is used during startup/shutdown cycles and during internal cleanings.
Top Features of iQue® Plus One Detector Maintenance Solution:
- Convenient, ready-to-use solution
- Second phase rinsing solution for cleaning the detector – prevents clogging
Popular Applications for iQue® Plus One Detector Maintenance Solution:
- Maintenance for (500ml, 1X concentrate - 5 bottles) for iQue® 3 and iQue® Screener Plus
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $392.00
- Item No.:
- 91089
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Plus One Detector Maintenance Solution has revolutionized the flow cytometry maintenance process. This ready-to-use solution prevents clogging of equipment and acts as a lubricating agent to assist in the passing of broken-down debris.
Instrument Compatibility
- iQue® Screener PLUS
- iQue®3
Note: Sartorius now offers this solution in 1X solution to simplify your workfow (no diultion required.)
Features
-
Device/Instrument Compatibility
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener PLUS
Product Information
-
BrandiQue®
-
Pack Size1
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.