iQue® Plus Two Detector Maintenance Solution
The iQue® Plus Two Detector Maintenance Solution aids in rinsing flow cytometry equipment by acting as a lubricant, allowing broken-down debris to pass more easily. Typically, this is used during startup/shutdown cycles and during internal cleanings.
Top Features of iQue® Plus Two Detector Maintenance Solution:
- Convenient, easy to prepare (Mix 1:4 with filtered water)
- Second phase rinsing solution for cleaning the detector – prevents clogging
Popular Applications for iQue® Plus Two Detector Maintenance Solution:
- Maintenance for (500ml, 5X concentrate) for iQue® 3 and iQue® Screener Plus
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $392.00
- Item No.:
- 91090
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Plus Two Detector Maintenance Solution has revolutionized the flow cytometry maintenance process. This easy-to-prepare solution prevents clogging of equipment and acts as a lubricating agent to assist in the passing of broken-down debris.
Instrument Compatibility
- iQue® Screener PLUS
- iQue®3
Features
-
Device/Instrument Compatibility
-
iQue® Screener PLUS
- iQue®3
-
iQue® Screener PLUS
Product Information
-
BrandiQue®
-
Pack Size1
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.