iQue® Mouse Multiplex Antibody Internalization Kit
iQue® Multiplex Antibody Internalization Kits are high throughput, multiplexed, no-wash assays that measures antibody internalization, cell specificity, and cell health using 10 µL sample of cells and 10 µL antibody. Available in 1 x 96, 5 x 96, 1 x 384 and 5 x 384-well format.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $2,170.00
- Item No.:
- 97051
- Availability:
- pcs
Choose your iQue® Reagents and Kits
Key Benefits
- No wash protocol- fast, easy antibody-labeling method optimal for screening antibody internalization.
- High throughput evaluation of antibody internalization- Assay designed to measure internalization of a large number of antibodies in 96- and 384-well plate formats using 10 µL of cells and 10 µL of labeled antibody (kit).
- Simultaneously measure antibody internalization, cell specificity, and cell health within the same well.
Principle
Antibodies are easily labeled with Intellicyt Antibody Internalization Reagent, a novel pH sensitive dye. The labeled antibodies have little fluorescence at neutral pH, but become highly fluorogenic at low pH when they are internalized and processed through the acidic lysosome/endosome pathway.
Cell viability can also be measured to assess general cell health and antibody function. Using the same sample, cell specificity can be characterized using encoding dyes (cell populations/types). Data acquisition is performed using the iQue3® and ForeCyt® software for data analysis and visualization.
The whole family includes no-wash/1-wash protocols save time, increase productivity and allow for miniaturization. Reagents and kits can be multiplexed to increase assay content and reduce sample requirements.
Applications
-
ApplicationAntibody Characterization
-
Research AreaAntibody Discovery
Biological Information
-
TargetMouse
General Specifications
-
Laser ConfigurationViolet-Blue-Red
-
Reagents and Kits TypeMultiplex Antibody Internalization (Mouse)
Product Information
-
BrandiQue®
-
Pack Size5 X 96 wells
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.