Ambr® 15 Cell Culture Pipette Tips - Former Mandrel Version - 5 mL
Ambr® 15 Pipette Tips are precision-engineered for seamless integration with Ambr® 15 Cell Culture systems. These tips ensure accurate liquid handling, enhancing efficiency in microbioreactor setups for rapid bioprocess development.
- Item No.:
- A-0039
- Availability:
- pcs
- Pieces
- 120
Choose your Ambr® 15 Cell Culture Consumables
Ambr® 15 Pipette Tips are specifically designed for use with Ambr® 15 Cell Culture systems, ensuring seamless integration. Available in 1 mL and 5 mL sizes, they cater to different volume requirements in microbioreactor setups. These tips are compatible with new systems (serial no. R6) and upgraded systems with compatible liquid handlers. E-beam pre-sterilized to maintain sterility and prevent contamination, they are crucial for sensitive cell culture processes. Manufactured with high-quality materials, they ensure durability and precision in liquid handling tasks.
Available in packs containing multiple racks of tips, they ensure a steady supply for ongoing research and development activities.
Applications
-
Application AreaCell culture
-
Process StepClone Screening
Dimensions
-
Dimensions38 × 26 × 12 mm
General Specifications
-
Mandrel CompatibilityFormer Version
-
Volume Accuracy± 2% at <1.0 mL
Product Information
-
BrandAmbr® 15
-
Pack Size120
Volume
-
Volume5 mL
-
Working Volume0.5 mL - 4.0 mL