Ambr® 15 Cell Culture Pipette Tips - Former Mandrel Version - 1 mL
Ambr® 15 Pipette Tips are precision-engineered for seamless integration with Ambr® 15 Cell Culture systems. These tips ensure accurate liquid handling, enhancing efficiency in microbioreactor setups for rapid bioprocess development.
- Item No.:
- A-0040
- Availability:
- pcs
- Pieces
- 960
Choose your Ambr® 15 Cell Culture Consumables
Ambr® 15 Pipette Tips are specifically designed for use with Ambr® 15 Cell Culture systems, ensuring seamless integration. Available in 1 mL and 5 mL sizes, they cater to different volume requirements in microbioreactor setups. These tips are compatible with new systems (serial no. R6) and upgraded systems with compatible liquid handlers. E-beam pre-sterilized to maintain sterility and prevent contamination, they are crucial for sensitive cell culture processes. Manufactured with high-quality materials, they ensure durability and precision in liquid handling tasks.
Available in packs containing multiple racks of tips, they ensure a steady supply for ongoing research and development activities.
<a target="_blank" href="Test Target">A Hyperlink</a>
Text
- Bullet 1
- Bullet 2
Applications
-
Application AreaCell culture
-
Process StepClone Screening
Dimensions
-
Dimensions43 × 26 × 10 mm
General Specifications
-
Mandrel CompatibilityFormer Version
-
Volume Accuracy± 5% at <50 μL
Product Information
-
BrandAmbr® 15
-
Pack Size960
Volume
-
Volume1 mL
-
Working VolumeEN 20 μL - 900 μL