Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

PowerCHO™-2 Medium Liquid 10L

PowerCHO 2 Chemically Defined, with HEPES, Pluronic® F-68, without L-Glutamine, Phenol red, hypoxanthine or thymidine, 10L bag

Item No.: 
BE12-771P10
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

PowerCHO 1, 2, and 3 Chemically Defined, Serum-free CHO Media are the next generation in CHO media, optimized for both cell growth and protein production. PowerCHO Media are hydrolysate-free, serum-free, and non-animal origin media for supporting high-density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both downstream purification and regulatory compliance.

  • PowerCHO contains HEPES and Pluronic® F-68, but does not contain L-glutamine, phenol red, hypoxanthine, and thymidine.
  • Maximum culture performance through balanced formulation
  • Maintain high viability (90%) at high cell densities
  • Confidence in performance lot-to-lot with chemically defined, serum-free media
  • Easily scaleable to support high-density, large scale production volumes

Applications

  • Application
    8799050236512
  • Application Area
    8803895214688

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    8799107383904

Physicochemical Information

  • Chemically Defined (CD)
    8802581119584
  • Protein Free
    8799107383904

Product Information

  • Package Type
    8799066292832
  • Packaging
    10 L

Sterility/Purity

  • Delivery Condition
    8798979064416

Storage Conditions

  • Storage Conditions
    8799086772832

Volume

  • Volume
    10 L
´