Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

PowerCHO™-2 Medium Powder kit 500L

PowerCHO 2 Powder kit 500L, Chemically Defined with HEPES, Pluronic® F-68, without L-Glutamine, Phenol red, hypoxanthine or thymidine (5 buckets)

Item No.: 
BE15-771NL
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.
PowerCHO™-2 Medium Powder kit 500L

PowerCHO 2 Powder kit 500L, Chemically Defined with HEPES, Pluronic® F-68, without L-Glutamine, Phenol red, hypoxanthine or thymidine (5 buckets)

Price (USD):
$31,850.00
Item No.:
BE15-771NL
Availability:

Overview

Specifications

The PowerCHO Series are hydrolysate-free, serum-free and non-animal origin media for supporting high density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both down-stream purification and regulatory compliance.

Our years of extensive experience in providing serum-free CHO media to research and industrial customers provides the basis for making great media even better. Completely chemically defined and serum-free, these media outperform with multiple cell lines.

PowerCHO Media delivers many unique benefits including consistent results, simplified downstream purification, and maximized yield.

Whether or not you choose serum-free media for the convenience and consistency in your research applications, or if your work leads to downstream therapeutic or biopharmaceutical applications, PowerCHO Media offers the best choice for initiating your studies. It is reccomended to test the entire PowerCHO series of Media (1,2,3) to see which performs best for your particular cell line.

Applications

  • Application
    8799050236512
  • Application Area
    8803895214688

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    8799107383904

Physicochemical Information

  • Chemically Defined (CD)
    8802581119584
  • Protein Free
    8799107383904

Product Information

  • Package Type
    8799066063456
  • Packaging
    500 L

Storage Conditions

  • Storage Conditions
    8799086903904

Volume

  • Volume
    500 L