Sartolab® BT 150 PES Bottle Top Filters

Sartolab® BT 150, 0.22 µm, PES, bottle top filters are single-use units for the sterile filtration of sample volumes up to 150 mL.

User Benefits

  • Highest flow rates with a large filtration area

  • No loss of protein with a low protein affinity membrane

  • Low hold-up volume due to an optimized membrane support

  • Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples

Pore Size
Item No.: 
180E12---------E
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Sartolab® BT bottle top filter is comprised of:

  • A graduated funnel with a polyethersulfone (PES) membrane, a vacuum adapter and a lid

  • A tube connector for vacuum connection (for stand-alone filtration)

Applications

  • Application
    • Buffer & Media
    • Clarification
  • Application Area
    Sterile filtration

Components

  • With or Without Receiver Flask
    BT (funnel only)

Dimensions

  • Filter Diameter
    80 mm
  • Filtration Area
    43 cm²
  • Neck Size Bottle Top Units
    ⌀ 45 mm

Features

  • Device/Instrument Compatibility
    Sartolab® Multistation

General Specifications

  • Device Format
    BT (funnel only)

Materials of Construction

  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • Pore Size
    0.22 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Sartolab® RF/BT
  • Device Type
    Vacuum bottle top filters (funnel only)
  • Pack Size
    12
  • Packaging
    Single pouch packed
  • Sample Type
    • Aqueous
    • Solvents and harsh liquids according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    E-Beam (beta) irradiation

Volume

  • Filling Volume
    150 mL
  • Funnel Volume
    150 mL
  • Receiver Flask Volume
    N/A
  • Volume
    150 mL
  • Glass Microfiber Filters / Grade MGA

    Binder free glass microfiber filters are suitable for analytical and gravimetric analyses. They are also used as prefilter.

  • Vacuum tube for MultiStation
    Item no.
    1ZA---0007

    Vacuum tube for MultiStation

    • Material: silicone
    • Outer diameter: 15 mm
    • Inner diameter: 7 mm
    • Length: 200 mm

  • Sartolab® Multistation Filtration Units Stand

    The Sartolab® Multistation is specially designed for simultaneous, hands-free filtration of up to six samples.

    Top Features of the Sartolab® Multistation

    • Simultaneous filtration of one to six samples with one vacuum source
    • Hands-free filtration
    • Time-saving, with no installation time for each filter unit before use

    Popular Applications for the Sartolab® Multistation

    • Hands-free, parallel filtration of up to six samples

  • Microsart® e.jet Laboratory Liquid Transfer Pump

    The Microsart® e.jet Fluid Pump is a small, state-of-the-art liquid transfer pump for optimal vacuum filtration in your Microbiological QC lab.

    Top Features of the Microsart® e.jet Fluid Pump

    • Small foot print – no need of suction flasks between pump and manifold
    • Simultaneous transfer of filtered liquid to waste
    • Constant flow rates and defined maximum vacuum

    Popular Applications for the Microsart® e.jet Fluid Pump

    • Filtration of liquid samples in Microbiological Quality Control labs

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.