4Cell® CHO Medium TC-42 10L Powder&Sup
TC-42 is a complete chemically defined, animal-component-free, protein-free, and ready-to-use medium developed for long-term, high-performance growth and protein yield of CHO cells and other animal cell lines. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications. TC-42 is available with IGF or recombinant insulin or without growth factor. It has been developed for selection, adaptation, and production with the dihydrofolate reductase – gene amplification systems. For other applications, add HT supplement prior to use.
- Item No.:
- CQP3FF0400
Choose your CHO Media and Feeds
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Storage Conditions
-
Storage Conditions2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)
Volume
-
Volume10 L