RUO Recombinant Human KGF (FGF-7) Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human KGF (FGF-7) Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human KGF (FGF-7) Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Organoid cell culture
- Price (USD):
- $337.00
- Item No.:
- CYK-0025-0003
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Applications
-
Application Area
-
Cell culture
-
Neuroscience
- Stem cell biology
-
Cell culture
-
Cell Type
-
MSC
-
ESC/iPSC
-
Organoids
- Neuronal Cells
-
MSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP21781
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin<0.05 EU/ug
-
Expression SystemE. coli
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)19 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.