Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.
- Shop
- Growth Factors & Cytokines
- RUO Growth Factors & Cytokines
- RUO Recombinant Human TPO Protein
RUO Recombinant Human TPO Protein
Top Features of RUO Recombinant Human TPO Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human TPO Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
Size
- Price (USD):
- $691.00
- Item No.:
- CYK-0100-1012
- Availability:
- pcs
- Est. delivery date:
- For more information please log in
RUO Recombinant Human TPO Protein
Top Features of RUO Recombinant Human TPO Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for RUO Recombinant Human TPO Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
Price (USD):
$691.00
Overview
Specifications
Choose your RUO Growth Factors & Cytokines
Thrombopoietin (TPO) is a glycoprotein hormone produced by the liver and kidney. It regulates the production of platelets and stimulates the production and differentiation of megakaryocytes and is used in the ex vivo expansion and differentiation of HSCs.
Datasheet
Flyer
Applications
-
Application Area
-
Cell culture
- Stem cell biology
-
Cell culture
-
Cell Type
-
HSC
- ESC/iPSC
-
HSC
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP40225
-
ReconstitutionWater
-
Species ReactivityHuman
Physicochemical Information
-
Endotoxin<0.05 EU/ug
-
Expression SystemE. coli
Product Information
-
Size100 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)19.6 kDa
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.