RUO Recombinant Human NRG-1 Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human NRG-1 Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human NRG-1 Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Price (USD):
$764.00
Item No.: 
CYK-0500-0014
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

Recombinant human NRG-1 protein is used in the maintenance of human pluripotent stem cells and plays an essential role in cardiac and neuronal development as well as being implicated in numerous cancers and neurological disorders.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    • ESC/iPSC
    • Organoids
  • Intended Use
    Research Use Only (RUO)

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    Q02297
  • Reconstitution
    Water
  • Species Reactivity
    • Human
    • Bovine
    • Porcine

Physicochemical Information

  • Endotoxin
    <0.05 EU/ug
  • Expression System
    E. coli

Product Information

  • Size
    500 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    7.5 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´