Celsius® FFTp Freezer 4.38m² for USA
The Celsius® FFTp freezer is a horizontal plate freezer which allows for controlled and adjustable freezing of biological products in Celsius® FFTp with Safecore™ Technology containers.
- Item No.:
- FTH-PF00438-0051
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Celsius® FFTp freezer
In Celsius® FFTp horizontal plate freezer, the liquid repartition inside each container is controlled and the freezing conditions are the same for each container inside the freezer.
In collaboration with HOF, two standard freeze-thaw units have been defined for the processing of Celsius® FFTp with Safecore™ Technology containers:
- 4.38 m² Shelf Surface Version
- 5.6 m² Shelf Surface Version
This offers reliable process control during freezing and thawing and also enables the matching of production volumes and footprint restrictions.
Key Benefits:
- Compact and small footprint design
- Fast and reproducible thermal cycles adapted for sensitive molecules
- Online monitoring of critical process parameters
- Optimized contact between moveable shelves and bag providing uniform heat transfer
- Complete control of the freezing process with recipe management
- Vertical integration: hardware, software, and refrigeration system from a single expert
Relevant Applications
- Controlled freezing and thawing of process intermediates
- Bulk drug substances for frozen storage or shipping
Relevant Process Steps
- Process intermediates freezing and thawing
Datasheet
Applications
-
Application AreaFrozen storage & shipping
-
Process StepPilot
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL
-
Electrical / Battery itemYes
-
ExtractablesHPLC certified
-
ISO/GLP Compliant PrintoutInalterable standard configuration template
-
OriginAnimal
-
Regulatory RequirementsVerified
Connections (Data)
-
Data InterfaceDIN
Dimensions
-
Dimensions WxDxH2350 x 2500 x 1400 mm
-
Shelf Surface Area4.38 m²
Features
-
Load Capacity
-
10 × Celsius® FFTp 6 L
- 10 × Celsius® FFTp 12 L
-
10 × Celsius® FFTp 6 L
General Specifications
-
Additional Product SpecificationsControl unit: Siemens PLC
-
Temperature Range-73 °C - + 40 °C
Operating Conditions
-
Relative Humidity2000 h
Power Requirements
-
Plug TypePlug Type B
-
Power PlugIndia
-
Power Requirements480 Volts, 60 Hz, 3-phases/N/PE
Product Information
-
BrandBSA
-
Freezer TechnologyHorizontal plate freezing
Volume
-
Working Volume6 L - 120 L
Celsius® FFT|FFTp with Safecore™ Technology is a single-use sterile and pre-assembled container with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.
Celsius® FFT|FFTp with Safecore™ Technology is a single-use sterile and pre-assembled container with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.