• Shop
  • Maxicaps® MR Sartopore® 2 0.2 µm

Sartopore® 2 0.2μm Maxicaps® MR2

Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. As Maxicaps® MR Large Scale Single-Use Filter Device you maximize your bioprocessing efficiency. Fast, reliable and easy to use due to the sustainable Single-use filter capsule with a filtration range from 3.6 m² to 16.2 m².

Filtration Area
Item No.: 
FMR500000
Availability: 
Qty. Graduation
2
*Custom/bulk order quotes are provided within 72 hours of request.

<h2>Maxicaps® MR Large-Scale Single-Use Filtration</h2>

Maxicaps® MR is designed for large-scale filtration in biopharmaceutical applications. Compact and ready-to-use Maxicaps® MR devices not only mitigate risk due to its closed system design, ease-of-use and just two process connections, but also significantly save operator's time. The Maxicaps® MR is delivered Sterile when equipped with gamma stable filters. For non-gamma stable filters two delivery options are available: Non-Sterile or Sanitary. For the Sanitary option all fluid contact components are sterilized and assembled in a clean room.

<h4>Designed for fast and easy set-up</h4>

  • Decrease risk of contamination and accelerate filter integrity testing
  • Reduce leaks by decreasing risk of faulty connections
  • Order standardized product instead of multiple assemblies
  • Lower carbon footprint with a system designed for sustainability

<h4>A secure connection of the Maxicaps® MR can be realized in the following ways:</h4>

  • Filter: Sartoguard PES, Sartoguard GF, Sartopure® GF Plus, Sartopure® PP3, Sartoclean® CA, Sartoclean® GF, Sartopore® Platinum, Sartopore® 2, Sartopore® 2 XLG, Sartopore® 2 XLI, Sartopore® 2 XLM, Sartobran® P, Virosart® Max, Virosart® Media, Virosart® HF
  • Venting: Basic and Advanced (version with a polymer sight glass at the in- and outlet for enhanced foam detection during the venting process)
  • Inlet | Outlet Tubing: Tuflux® SIL (750 mm), Sani-Tech® STHT-R® (750 mm), Pharma-50 (750 mm), Tuflux® TPE (1.500 mm), C-Flex® 374 (1.500 mm)Inlet | Outlet Connectors: AseptiQuik® G, AseptiQuik® L, Opta® SFT Female, Opta® SFT Male, Presto HB, 1.5” Sanitary Clamp, Plug for TPE tubing

Please contact your local sales representative or application specialist for an instant quote and technical drawing of a configurable Maxicaps® MR.

Applications

  • Application
    8799048598112

Connections (Physical)

  • Connector(s)
    8803697394272
  • Venting Lines
    Basic

Dimensions

  • Filtration Area
    3.6 m² / 38.8 ft²

General Specifications

  • Capsule/Cartridge Format
    8798962614880
  • Filter Format
    8798988206688
  • Tubing
    Inlet: Tuflux® SIL 3/4 " 750 mmOutlet: Tuflux® TPE 3/4" 1500 mm

Materials of Construction

  • Filter Material
    8798989714016

Physicochemical Information

  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    8798953407072

Sterility/Purity

  • Delivery Condition
    8798979064416
´