Qualitative Filter Papers Discs, Grade 1289
These 385 mm diameter qualitative filter paper discs are ideal for analytical purposes and routine analyses. They are wet-strengthened for use in pressure or vacuum filtration. Made from refined pulp and cotton linters with more than 95% alpha-cellulose and an ash content of less than 0.1% according to DIN 54370.
- Price (USD):
- $150.00
- Item No.:
- FT-3-207-385
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Made of > 95 % α-cellulose
Ash content below 0.1 % according to DIN 54370
Medium to wide pore, loose structure
Medium fast filtering
385 mm diameter
100 discs per pack
Applications
-
ApplicationClarification
-
Application Area
-
Analytical sample preparation
- Particle analysis
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 385 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time20 s
-
Grade1289
-
Specifications
-
Medium- to wide-pore
- medium fast filtering
-
Medium- to wide-pore
-
Thickness0.21 mm
Physicochemical Information
-
Pore SizeN/A
-
PrecipitationsMedium-fine crystalline
-
Retention Rate8–12 µm
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight84 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.