Hybridoma Medium 1L Bottle

Hybridoma Base Medium is chemically defined and serum-free cell culture medium and was developed for high-performance cultivation of various hybridoma cell lines. It supports cell growth and is optimized for the demanding metabolism of hybridoma cells, resulting in faster growth and increased production of antibodies. It can be used in research or in manufacturing applications in suspension culture.

Volume
Price (USD):
$103.00
Item No.: 
0027B-0001
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Suitable for a broad variety of hybridoma cells (e.g., human, mouse or rat hybridoma cells)

Chemically defined, serum-free, animal component-free and hydrolysate-free

Little or no adaptation required from other serum-free media

Supports stable growth at high viability in seed train culture

  • w/ HT (hypoxanthine/thymidine)
  • w/ rInsulin
  • w/ rTransferrin
  • w/ phenol red
  • w/o L-glutamine
  • Approved by ISO 9001 QMS

Applications

  • Application
    Protein

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Chemically Defined (CD)
    Yes

Product Information

  • Package Type
    Bottle

Volume

  • Volume
    1 L