Infrared Moisture Analyzer MA160

The Sartorius MA160 Infrared Moisture Analyzer offers reliable, precise and versatile moisture analysis in research, incoming goods and manufacturing and production environments.

Top Features of the Infrared Moisture Analyzer

  • High-performance AURI heating units for uniform sample heating
  • 30% faster measurement results improve laboratory efficiency
  • Integrated Method Development Assistant for easy customization
  • Convenient analysis method importing and exporting with compatible devices
  • Programmable up to 100 unique and custom analysis methods

Popular Applications for the Infrared Moisture Analyzer

  • Thermogravimetric moisture content determination of solids, liquids and pastes
  • Laboratory and production testing of pharmaceuticals, chemicals, foods, beverages, sugar products, paper materials and environmental protection products

Country-Specific Enhancements
Item No.: 
MA160-1
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Unmatched Performance

The Sartorius MA160 Infrared Moisture Analyzer uses industry-leading 600-watt AURI heating units for uniform heating and homogenous sample drying. These advanced heating units are more durable and damage-resistant than conventional heating elements such as halogen heaters and infrared lamps. In addition to exceptional build quality, the Sartorius MA160 Infrared Moisture Analyzer heats up faster and is more resistant to ambient effects like dirt or vibration than other glass heating lamps.

Automated Processes for Greater Efficiency

The Sartorius MA160 Infrared Moisture Analyzer improves accuracy and precision with fully automatic endpoint determination. This feature eliminates time-intensive shut-off parameter screenings by ending the measurement process as soon as a constant sample weight is detected.

Extensive Customization

The integrated Method Development Assistant allows users to conveniently and intuitively develop new analysis methods custom-tailored to a wide variety of samples and laboratory and production tasks. The MA160 uses a simple three-test process to prove new analysis methods before final deployment. At the same time, the integrated library allows users to safely save up to 100 analysis methods for quick and easy deployment. Researchers can easily verify the performance of any analysis method on their MA160 Infrared Moisture Analyzer using the integrated ReproEasy pad, which provides a performance report in five minutes or less.

Accessories Information

  • Accessories Included
    • In-use cover
    • Glassfiber filter
  • Data Printer
    External (optional)

Applications

  • Application
    Standard and thermo-sensitive applications

Calibration

  • Built-in Calibration Weight
    No

Compliance Information

  • ISO/GLP Compliant Printout
    GLP-compliant, inalterable standard or user-configurable printout | paper-saving mode for short record
  • Version Compliant with FDA/ HACCP Regulations
    Yes

Connections (Data)

  • Data Interface
    RS232C unidirectional

Dimensions

  • Depth
    400 mm

Features

  • Access to the Sample Chamber
    Removable hood with wide opening angle; SoftClose mechanism
  • Analysis Mode
    Fully automatic, semiautomatic mg (1 mg – 50 mg | 5 sec. – 300 sec.), semiautomatic % (0.1% – 5.0% | 5 sec. – 300 sec.), timer settings (02:00 – 99.59 min.), manual
  • Display Mode for Results
    % moisture, % dry weight, g moisture, g dry weight, ATRO (ratio) in %M/S
  • Exchange of the Heating Unit by Plug&Dry®
    No
  • Heating Mode
    Standard drying, gentle drying, MA35 mode
  • Manual Input of Tare Weights
    No
  • Maximum Number of Programs
    100
  • Memory Data Storage
    Fully automatic storage of the last 999 results
  • Number of Program Memories
    100
  • Operator Guidance Features
    Intuitive user-friendly interface (touch screen) and easy-to-understand menu prompt for user guidance
  • Password Protection
    Yes
  • Scale Interval
    1 mg, 0.01 %
  • reproTEST
    Menu function to check the performance of the heating unit and the weighing system using a ReproEasy pad

General Specifications

  • Accuracy of the Weighing System
    1 mg
  • Heating Source
    AURI heater for fast and homogenious heating
  • Temperature Range
    40°C – 200°C, adjustable in 1-degree increments

Operating Conditions

  • Maximum Weighing Capacity
    200 g
  • Recommended Moisture Range
    1 – 99%

Power Requirements

  • Line Voltage
    115 - 230 V

Product Information

  • Brand
    MA160
  • Country-Specific Enhancements
    N/A
  • Temperature adjustment set

    Temperature adjustment set with calibration certificate for MA35/37/160

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • ReproEasy Pads, 10 pcs
    Item no.
    YHP01MA

    Test pads for the periodic review of the performance of MA37/160 moisture analyzer.

  • ReproEasy Pads, 20 pcs
    Item no.
    YHP02MA

    Test pads for the periodic review of the performance of MA37/160 moisture analyzer.

  • Printer paper, YDP02/03/04, 57mmX40m,5ea

  • Self-adhesiv paper+thermotransf.foil 90m

  • Glassfiber Filter (80/pkg.)

  • Printer ribbon cass. for Epson

  • Thermopaper 5 x 24m
    Item no.
    69Y03287

  • Printingpaper + thermotransferfoil 90m

  • Aluminum dishes (package of 80)

  • Glass fiber pads 90mm circles (200/pkg)

  • Main cord, 3-wires, Argentina

  • lock
    Item no.
    69MA0469

  • weighing chamber base plate

  • cable, heating
    Item no.
    69MA0458 Discontinued

  • plug connector  (6-way)
    Item no.
    SB-12-01-0071

  • connecting cable
    Item no.
    69MA0492

  • fuse 6,3A T, 250V, 5x20mm (2 pcs.)

  • hood
    Item no.
    69MA0468

  • insulating plate
    Item no.
    69MA0467

  • tension spring
    Item no.
    69MA0471

  • rubber buffer
    Item no.
    69MA0459

  • Cord Set, 3-wires, Australia/Newseeland

  • Main cord, 3 wires, Brasil

  • heating controller
    Item no.
    69MA0466

  • Cord Set, 3-wires, Israel

  • Aluminum dishes (package of 80)

  • interconnection pcb
    Item no.
    69MA0464

  • cover heating hood
    Item no.
    69MA0475

  • Overload protection assembly

  • Glass fiber pads 90mm circles (200/pkg)

  • Collapsible box
    Item no.
    69MA9055

  • Conversion set for heating hood

  • Main cord, 3-wires, USA, CDN

  • cable status indicator
    Item no.
    69MA0479

  • cable end switch cover
    Item no.
    69MA0476

  • Main Cord, 3-wires, Japan
    Item no.
    6900934S

  • metrology board (needs to be programed)

  • application pcb
    Item no.
    69MA0462

  • air grating
    Item no.
    69MA0456

  • heating hood
    Item no.
    69MA0457

  • Cord Set, 3-wires, China

  • Main Cord,  Europe Special order only

  • Protecting cover
    Item no.
    6960SE05

  • Main cord, 3-wires, Schweiz

  • Display unit
    Item no.
    69MA0481

  • status bar pcb
    Item no.
    69MA0452

  • Packaging, cpl.
    Item no.
    69MA9006

  • Main Cord, 3-wires, India

  • Absorber element
    Item no.
    69M40018

  • temperature sensor
    Item no.
    69MA0474

  • cable, heating new
    Item no.
    69MA0484

  • Main cord, 3-wires, Eastern-Europe

  • latch (2 pcs.)
    Item no.
    69MA0451

  • grip
    Item no.
    69MA0450

  • illumination pcb
    Item no.
    69MA0478

  • cable sensors heating cover

  • Main cord, 3-wires, Denmark

  • pan support
    Item no.
    69MA0092

  • Main Cord, 3-wires, South-Africa

  • Cord Set, 3-wires, United Kingdom

  • tubular heating elements
    Item no.
    69MA0454

  • foil cable 34 pol., l=200mm

  • Temperature sensor PT1000

  • status bar cap
    Item no.
    69MA0449

  • cable, end switch E-Box
    Item no.
    69MA0472

  • groundplate
    Item no.
    69MA0465

  • axle bracket
    Item no.
    69MA0266

  • Main cord, 3-wires, Italy

  • levelling screw
    Item no.
    69B20005

  • double tube heater
    Item no.
    69MA0483

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.