Picus® Electronic Pipette for Food Safety
Picus® is the right tool for everybody from intern to lab expert, being as easy to start with as a mechanical pipette and offering options for even the most advanced user. Picus® electronic pipettes speed up the sample preparation workflow for food safety applications and help you to perform the sample preparation in the same way every time, thanks to fully electronic operations. Picus® saves you time in the lab with pipetting modes and customizable dilution programs for food safety application. The pipette is easy to get comfortable with and quick to use. Just pick it up, switch it on and pipette! Picus® for food safety pipettes come in 2 different volumes, 50-1,000µl and 100-5,000µl. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.
- Price (USD):
- $1,150.00
- Item No.:
- LH-7351013M
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Picus® Electronic Pipettes
Speed up your work
Picus® for food safety offers extensive range of pipetting modes and easy setup of dilution series for food safety applications. Store your favourite modes under a hotkey for quick access and navigate through settings with unique adjustment wheel.
Achieve reliable results
Electronic pipettes reduce variability between users and help users to make identicla sample preparation from assay to assay with preset protocols. The option to use Safe-cone filters instead of filter tips provide affordable way for contamination prevention.
Be kind to your hand
Uniquely lighweight electronic pipette (only 100 grams) with convenient operating buttons and electronic tip ejection minimize muscle strain. Comfortable finger hook let each Picus® pipette rest lightly in your hand.
Charging
Picus® pipettes are fully recharged in an hour, and the battery lasts in many cases full day of pipetting. The electronic pipettes can be charged with a single pipette charging stand, a carousel stand for 4 pipettes, or with included USB cable that allows you to work while charging. Stands available separately.
Dimensions
-
Length18.5 cm
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels1
Product Information
-
BrandPicus®
-
Pipette TypeElectronic pipettes
Volume
-
Volume100 – 5,000 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.