Picus® NxT Electronic Pipette, Single Channel
The Picus® NxT Electronic Pipette brings ergonomics and advanced function to a new level for your pipetting needs.
Top Features of the Picus® Nxt Electronic Pipette
- Highly advanced, compact and lightweight
- Advanced applications, modes and protocols
Popular Applications for the Picus® Nxt Electronic Pipette
- Cell-based assays
- Dilution series
- ELISA
- PCR
- DNA extraction
Item numbers LH-745021, LH-745061, LH-745081 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Item No.:
- LH-745021
- Availability:
- pcs
- Discontinued
- Piece
- 1
The single-channel Picus® Nxt Electronic Pipette is one of the most advanced, lightweight and compact electronic pipettes offered by Sartorius. Sporting a weight of only 100 g, a length of 210 m and an unrivaled ergonomic design, it will elevate all aspects of your pipetting applications. This pipette is offered with perfect balance and comfort in mind.
Picus® Nxt Enhancements
The single-channel Picus® Nxt Electronic Pipette offers the same functionality, features, and benefits as the Sartorius standard Picus® electronic pipettes. However, Picus® Nxt brings everything to astounding new levels. With state-of-the-art protocols, modes and numerous additional features, the single channel (and multi-channel) Picus® Nxt Electronic Pipette has no match.
Conforms to Strict Laboratory Regulations and Requirements
The single-channel Picus® Nxt Electronic Pipette is specially intended to conform to the strictest laboratory regulations and requirements. It has a certificate of accredited 3-point calibration (per ISO 17025 and ISO 8655), reminders to alert you when regular maintenance or calibration is required, advanced password protection for settings and pipetting protocol memory and more.
Compact, Complex and Easy to Use
The single-channel Picus® Nxt Electronic Pipette is the market's lightest and smallest electronic pipette. But it is also the most advanced. It has numerous features designed to help you save time in your labs, such as nine pipetting modes and multiple protocols. It is appropriate for labs of any size and type, including those maintaining strict regulations and protocols. Despite these state-of-the-art and next-level qualities, it is also extremely easy to use.
Get Started Right Away
The single-channel Picus® Nxt Electronic Pipette is ready to use right out of the box, as it arrives partially charged for your immediate use. Further, the electronic pipette can be fully charged in only an hour and used while charging (i.e., while plugged in with the USB cable).
Brochure
Catalog
Datasheet
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length208
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels1
Product Information
-
BrandPicus® NxT
-
Pipette TypeElectronic pipettes
Volume
-
Volume0.2 – 10 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.