Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

Sartobind® Q Mini 10 mL

Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

Item No.: 
96IEXQ42D4R11--A
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

Sartobind® Q membrane adsorbers display a macro-porous structure with pore size of > 3 µm. Quaternary ammonium ligands are bound covalently to the complete internal surface of the membrane, resulting in separation media of high binding capacity combined with exceptional high flow rates.

Applications virus and VLP capture:

As size exclusion effects are negligible, they are suited for purification of viruses and display one order of magnitude higher dynamic binding capacity compared to resin. Viruses such as adeno- or lentiviruses are captured at high flow rates. The material allows also >100 cycles of re-use without loss of binding capacity.

Benefits capture:

  • High speed purification at 5 - 30 bed volumes per minute
  • No size exclusion effects for large proteins an viruses / VLPs
  • >10fold higher binding capacities compared to conventional resins

Applications flow-through polishing:

Sartobind Q is the perfect tool for the flow-through polishing of valuable proteins such as monoclonal antibodies. The bed volumes can be kept sufficiently small during the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins from such pharmaceutical proteins.

Benefits flow-through polishing:

  • Virus clearance > 6 log
  • DNA below detection limit
  • Host cell protein removal > 99 %
  • Endotoxin removal > 5 log
  • Save 80 % of column costs

Easy to use:

  • Plug and play devices from 0.08 mL to 5 L
  • Can be used like a filter
  • Flow rate up to 30 bed volumes/min
  • Re-usable or disposable

Applications

  • Application
    8799048139360

Compliance Information

  • Biological Reactivity
    8803105505888

Connections (Physical)

  • Connector(s)
    8803696575072

Dimensions

  • Bed Height
    4 mm
  • Dimensions WxDxH
    70 x 54.5 cm
  • Membrane Area
    364 cm²

Features

  • Reusable
    8805071520352

Materials of Construction

  • Materials of Construction
    • Polypropylene; Polyester
    • Polypropylene; Polyester
    • Polypropylene; Polyester
    • Polypropylene; Polyester
    • Polypropylene; Polyester
    • Polypropylene; Polyester
    • ポリプロピレン
    • Polypropylene; Polyester
    • Polypropylene; Polyester
  • Membrane Material
    8799043289696

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • Maximum Venting Pressure
    0.5 bar, 0.05 MPa, 7 psi
  • Recommended Flow Rate
    200 mL/min
  • pH Stability
    pH 2 – 14 (short term)

Physicochemical Information

  • Bed Volume
    10 mL
  • Chemical Compatibility
    8798965105248
  • Ligand
    8804842734176
  • Ligand Density
    2 – 5 µeq/cm²
  • Pore Size
    3 – 5 µm
  • Reference Protein
    8799080645216
  • Thermal Stability
    Sartobind® capsules with ion exchange membranes can be autoclaved at 121 °C for 30 min. We recommend one autoclaving cycle only.
  • Typical Dynamic Binding Capacity 10% per unit
    0.29 g
  • Void Volume
    32 mL

Product Information

  • Brand
    8798951211616
  • Membrane Adsorber Format
    8798988010080
  • Membrane Type
    8801828045408
  • Pack Size
    4
  • Type
    Membrane adsorber
  • What you receive
    • 4 capsules
    • 8 adapters Luer male to UNF 10-32 female
    • 1 operating instruction
    • 1 certificate
´