Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Sartopore® 2 | 0.45 µm | Gamma Midicaps®
Sartopore® 2 Gamma Midicaps® 0.45µm size 0 | 2pc

- Effective Filtration Area: 0.45 m² | 4.8 ft²
- Pore Size: 0.8 µm prefilter | 0.45 µm final filter
- Connectors: Inlet: Hose Barb ½“ single stepped | Outlet: Hose Barb ½“ single stepped
- Sterilization: Gamma sterializable
- Membrane Material: Polyethersulfone
- Pack Size: 2 pieces
________________________________________
Connector explanation:
O = Hose Barb ½“ | S = Sanitary 1 ½“ | H = Hose Barb ¼“ | F = Sanitary ¾“
Size explanation:
Size 7 = 0.05 m² | Size 8 = 0.1 m² | Size 9 = 0.2 m² | Size 0 = 0.45 m²
- Price (USD):
- $991.00
- Item No.:
- 5445306G0G-OO--V
- Availability:
- pcs
- Effective Filtration Area: 0.45 m² | 4.8 ft²
- Pore Size: 0.8 µm prefilter | 0.45 µm final filter
- Connectors: Inlet: Hose Barb ½“ single stepped | Outlet: Hose Barb ½“ single stepped
- Sterilization: Gamma sterializable
- Membrane Material: Polyethersulfone
- Pack Size: 2 pieces
________________________________________
Connector explanation:
O = Hose Barb ½“ | S = Sanitary 1 ½“ | H = Hose Barb ¼“ | F = Sanitary ¾“
Size explanation:
Size 7 = 0.05 m² | Size 8 = 0.1 m² | Size 9 = 0.2 m² | Size 0 = 0.45 m²
Overview
Specifications
Choose your Sartopore® 2
Sartopore® 2 0.45 μm Gamma MidiCaps® are self-contained, ready-to-use filter elements for bioburden and particle removal for a wide range of pharmaceutical products. Membrane prefiltration of aqueous solutions and high-value pharmaceutical products that are difficult to filter can be performed effectively, due to the excellent overall flow and flow rate performance of the Sartopore® 2 0.45 μm Gamma MidiCaps®.
- Single-Use Gamma MidiCaps® for Process Scale
- Reduction of Cleaning & Cleaning Validation
- Familiar performance characteristics of the Sartopore® 2
- Gamma Irradiatable
Applications:
Typical applications include bioburden and particle removal of:
- Therapeutica
- Injection solutions
- Buffer
- Biological Fluids
- Tissue culture media
- Acidic and alkaline solutions
Compatibility
Sartopore®2 Gamma Midicaps® have been developed for sterilization using gamma irradiation < in 50 kGy irradiation doses. The Sartopore® 2 polyethersulfone membrane has a high chemical compatibility between pH 1 to 14, making Sartopore® 2 Gamma Midicaps® ideally suited for the filtration of high and low pH buffers in pharmaceutical | Biotech Industry
Easy to use:
Sartopore® 2 Gamma MidiCaps® are supplied ready-to-use, non-sterile and double-packaged to facilitate transfer to cleanroom areas."
Flexibility:
Sartopore® 2 0.45 μm Gamma MidiCaps® are supplied with a wide range of filtration areas from 500 cm² | 0.5 ft² up to 0.45 m² | 4.5 ft² and with various connections to ensure easy adaptation to your application filtration needs regardless of batch size.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartopore® filter elements are manufactured with the same membrane type and construction materials.
Cost savings:
By using single-use filter elements, there is no need to invest in stainless steel filter housings. Additional costs for cleaning the housing and cleaning validation are eliminated.
Microbiological retention:
Sartopore® 2 Gamma MidiCaps® 0.45 μm were validated with a Log Reduction Value (LRV) of 7 for "Serratiam marcessens" according to HIMA and ASTM F-838-05 specifications.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Documentation:
Sartopore® 2 Gamma MidiCaps® have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements."
User Manual
Applications
-
IndustryPharma / Biotech
Compliance Information
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1/2" Single Stepped Hose Barb
-
Connector Outlet1/2" Single Stepped Hose Barb
Dimensions
-
Filter Sizesize 0 (0.45 m² / 4.8 ft²)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Maximum Allowable Back Pressure
-
2 bar (29 psi) at 20°C
- 1.5 bar (21.8 psi) at 50°C
-
2 bar (29 psi) at 20°C
-
Maximum Diffusionat 20 °C and 2.5 bar | 36 psi: 0.065 m² | 0.7 ft²: 5 mL/min; 0.13m² | 1.4 ft²: 6 mL/min; 0.26 m² | 2.8 ft²: 9 mL/min; 0.52 m² | 5.6 ft²: 18 mL/min
-
Minimum Required Bubble Point3.2 bar | 46 psi
Materials of Construction
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleecePolyester (PET)
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.45µm
-
Pore Size Pre-filter0.8µm
Product Information
-
BrandSartopore® 2
-
Pack Size2
-
TypeSize 0 | Connectors: OO
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable
-
Sterilization MethodGamma Irradiatable