Sartopore® 2 XLG | 0.2 µm | Gamma Capsule

Sartopore® 2 XLG Gamma Capsule is a gamma irradiatable PES membrane filter in a single-use housing and performs sterilizing-grade filtration of small volumes in bioprocesses. Its unique membrane composition boosts the filtration efficiency in downstream processing of proteins or lipid nanoparticles. EFA: 0.021 m² | 0.22 ft² ( Size 4 ) Pore Size: 0.8 µm prefilter | 0.2 µm final filterSterilization: Gamma-irradiatable Pack Size: 5 pieces
- Item No.:
- Sartopore_2_XLG_Gamma_Capsule_Size_4
Choose your Sartopore® 2
Sartopore® 2 XLG Gamma Capsule is a gamma irradiatable PES membrane filter in a single-use housing and performs sterilizing-grade filtration of small volumes in bioprocesses. Its unique membrane composition boosts the filtration efficiency in downstream processing of proteins or lipid nanoparticles.
Sartopore® 2 XLG is a high-performance membrane filter, offering more than just reliable sterilizing-grade filtration in biopharmaceutical processes. Its highly asymmetric membrane structure and composition of 0.8µm prefilter in front of the sterilizing-grade filter (0.2 µm pore size), boosts the filtration efficiency in downstream processing of protein-based therapies or innovative drug delivery systems like lipid nanoparticles (LNPs). Thanks to the outstanding total throughput, Sartopore® 2 XLG is also a choice for filtration after the cell harvest.
The XL in its name indicates an increased effective filtration area (EFA). By using a different pleating technology, the EFAs of Sartopore ® 2 XLG filters are - depending on filter format - 30-40% higher than for the conventional Sartopore® 2 filters. This leads to higher total throughput per filter element and less filter consumption or enables the use of a smaller filter element for a process to reduce the footprint and waste.
Sartopore® 2 XLG filters are available in all established formats with different sizes and for different purposes: Conventional filter cartridges for stainless steel housings or single-use capsules like the small Capsules, the mid-sized Midicaps®, the larger Maxicaps® / T-Style Maxicaps® and the Maxicaps® MR for very large volumes (e.g, clarification after bioreactor harvest). The single-use capsules are available as pre-sterilized (by autoclaving), autoclavable or gamma irradiatable versions. The wide range of different filter formats and sizes ensures that customers can easily scale up their process during drug development process – from preclinical to commercial scale.
Focus Applications
- Cell culture media preparation
- Post cell harvest filtration
- Protein-based therapies (Downstream intermediates, form & fill)
- Lipid nanoparticles (Downstream intermediates, form & fill)
Your Benefits
- Increased total throughput leads to less filter consumption, less process interruptions and reduced costs
- Increased effective filtration enables the use of smaller filters to reduce footprint and waste
- Proven and robust membrane chemistry known from the widely established Sartopore® 2 family lowers validation effort in case of process optimization
- Broad range of formats and sizes assures scalability and enables use of Sartopore® 2 XLG along the whole drug product lifecycle: from development to commercial processes
- Offers secure bacterial retention according to ASTM guidelines