Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Slip, non-sterile
Minisart® NML Standard with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S7597 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO. Reseach use only.
Pack size: 500
- Item No.:
- S7597------FX--Q
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Non-sterile Minisart® NML Standard syringe filters Type S7597 version Q with a pore size of 0.2 µm are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows the sterile filtration or clarification under non-sterile conditions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Housing and membrane are tightly connected which allows bidirectional use. Minisart® Standard Syringe Filters without CE marking are not for medical use.
- Non-sterile
- Bulk packs for less waste
- Can be sterilized with Gamma or ETO
- Outlet Male Luer Slip
- Gluable, e.g. to tubing
- Bidirectional use possible
- Low non-specific binding
User Manual
Applications
-
Application
-
Sterile filtration and clarification of aqueous solutions
-
Clarification
- Particle Removal
-
Sterile filtration and clarification of aqueous solutions
-
Application AreaSterile filtration
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
General Specifications
-
Filter Paper/Membrane ColorBlue
-
Flow Rate≥ 60 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Membrane MaterialSurfactant-free Cellulose Acetate (SFCA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 3.2 bar (46 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodN/A
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.