• Shop
  • TakeOne® Flex collection container - 500 mL Flexsafe® bag - Benchmark™

TakeOne® Flex collection container - 500 mL Flexsafe® bag - Benchmark™ - TPE (C-Flex®)

500mL Flexsafe® container with AseptiQuik®

Tubing
Item No.: 
FLS0501CASQLT
Availability: 
Qty. Graduation
10

*Custom/bulk order quotes are provided within 72 hours of request.

Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel or single-use processes. Our family of collection containers connect directly to single-use assemblies and systems via aseptic connectors or weldable TPE tubing, such as Tuflux® TPE and are suitable for everything from traditional biopharmaceutical sampling to advanced cell and gene therapies for regenerative medicines.

Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand.

Our modular sampling solutions ease handling of complex process equipment and allow for variability with point-of-use connections. This provides the highest degree of flexibility and adaptability for sampling and small-volume fluid handling.

Applications

  • Application Area
    8803894526560
  • Process Step
    • 8799058625120
    • 8799058723424
    • 8799058756192
    • 8799058821728
    • 8799058854496

Connections (Physical)

  • Container Outlet
    8798973985376
  • Container Tubing Line Format
    AseptiQuik® S - 1/8" × 1/4" Length 6" Quickseal® at 3"
  • Disconnection Method
    8798981259872
  • Sampling Lines
    1

General Specifications

  • Tubing
    TPE (C-Flex®)

Materials of Construction

  • Tubing Material
    8799090934368

Product Information

  • Brand
    8798958617184
  • Container Format
    8803007136352
  • Container Type
    8802057421408
  • Number of Containers
    1
  • Pack Size
    10

Sterility/Purity

  • Delivery Condition
    8798979064416