PowerCHO™-2 Medium Powder 50L

PowerCHO™ 2 Chemically Defined, Medium Powder 50L
- Item No.:
- VPW-088F
Choose your PowerCHO™2 Media
PowerCHO™ Media are hydrolysate-free, serum-free, and non-animal origin media for supporting high-density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both downstream purification and regulatory compliance. PowerCHO™ contains HEPES and Pluronic® F-68, but does not contain L-glutamine, phenol red, hypoxanthine, and thymidine.
Applications
-
ApplicationProtein
-
Application AreaCHO cells growth
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Package TypeBucket
-
Packaging50 L
Volume
-
Volume50 L