PowerCHO™-2 Medium Powder 500L

PowerCHO™ 2 Chemically Defined, Medium Powder 500L
- Item No.:
- VPW-088L
Choose your PowerCHO™2 Media
The PowerCHO™ Series are hydrolysate-free, serum-free and non-animal origin media for supporting high density CHO cells in suspension. For therapeutic bioprocessing applications, these protein-free formulations also facilitate both down-stream purification and regulatory compliance.
Our years of extensive experience in providing serum-free CHO media to research and industrial customers provides the basis for making great media even better. Completely chemically defined and serum-free, these media outperform with multiple cell lines.
PowerCHO™ Media delivers many unique benefits including consistent results, simplified downstream purification, and maximized yield.
Whether or not you choose serum-free media for the convenience and consistency in your research applications, or if your work leads to downstream therapeutic or biopharmaceutical applications, PowerCHO™ Media offers the best choice for initiating your studies. It is reccomended to test the entire PowerCHO™ series of Media (1,2,3) to see which performs best for your particular cell line.
Applications
-
ApplicationProtein
-
Application AreaCHO cells growth
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Package TypeBucket
-
Packaging500 L
Volume
-
Volume500 L