Virosart® CPV Capsule Size 4, Sanitary
The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.
- Item No.:
- 5451328V4--FF--B
- Pieces
- 5
Added to Shopping Cart
Choose your Virosart® CPV
Application:
- Virus clearance: Virosart® CPV retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV).
- Target molecule: The main applications for Virosart® CPV for virus filtration are monoclonal antibodies (mAb), antibody fragments (Fab) or small recombinant proteins (< 150 kD).
- Positioning: Virosart® CPV is used towards the end of the purification process of biopharmaceutical products for the virus filtration. At this stage, the purity of the biopharmaceutical product is at its highest and so fouling of the filter by contaminants (DNA, CHOP, aggregates & lipoproteins) will be low.
Product Benefits:
- Robust virus clearance: Virosart® CPV retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV). This filter offers highest virus safety over the entire flow decay profile independently of operating pressure.
- Smart process transfer: Flexibility is given by using either cartridges in existing stainless steel housings or disposable capsules.
- Ease of use: Virosart® CPV are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech
Regulatory Compliance
- Each individual filter is tested for integrity
- Validated for ≥ 4 LRV removal of small non-enveloped viruses using bacteriophage PP7
- Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
- Meet or exceed the requirements for WFI quality standards set by the current USP
- Non pyrogenic according to USP Bacterial Endotoxins
- USP Plastic Class Test VI
Application Notes
Datasheet
Flyer
User Manual
Applications
-
Application
-
mAB Production
- Recombinant Protein Production
-
mAB Production
Connections (Physical)
-
Connector(s)0.75" Tri-clamp 25 mm
Dimensions
-
Filtration Area180 cm² | 0.19 ft²
Features
-
Integrity TestedYes
General Specifications
-
Capsule/Cartridge FormatFilter capsule
-
Filter FormatFilter Capsules
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® CPV
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable