Choose your Ambr® 250 High Throughput Consumables
Ambr® 250 High Throughput Consumables
Applications
-
ApplicationMammalian cell culture
-
Application AreaCell culture
Dimensions
-
DimensionsInternal diameter 60mm, Internal height 120 mm.
Features
-
Sensors
-
pH
- DO
-
pH
General Specifications
-
SpargeNo
Materials of Construction
-
Materials of Construction
-
Polycarbonate
-
Polypropylene
- Polyethylene
-
Polycarbonate
Product Information
-
BrandAmbr® 250
-
Filter TypeNo Filter
-
Impeller TypeElephant ear
Volume
-
Volume350 mL
-
Working Volume100 mL - 250 mL