Ambr® 250 High Throughput Microbial Vessel with 20 mm Dual Rushton Impeller and Integrated in-line Liquid Filter
Ambr® 250 High Throughput Microbial Vessels.Includes: Dual 20mm Rushton impellers, vessel baffles, open-pipe sparger, pH and O2 sensors, liquid line filters.Pack of 6, individually wrapped, irradiated, store at room temperature, protect from light.
- Item No.:
- 001-5G11
- Pieces
- 6
Choose your Ambr® 250 High Throughput Consumables
Ambr® 250 High Throughput Consumables
Applications
-
Application AreaCell culture
-
Process StepUpstream process optimization
Dimensions
-
DimensionsInternal diameter 60 mm, Internal height 120 mm
Features
-
Sensors
-
pH
- DO
-
pH
Materials of Construction
-
Materials of Construction
-
Polycarbonate
-
Polypropylene
- Polyethylene
-
Polycarbonate
Product Information
-
BrandAmbr® 250
-
Filter TypeIn-Line Liquid Filters
-
Impeller Type20 mm Rushton Turbine
Volume
-
Volume350 mL
-
Working Volume100 mL - 250 mL