Analytical OEM weigh cells WZB254-ND
Capacity: 250 g
Readability: 0.1 mg
Preload: 0 - 50 g
Premium series weighing cells are designed for high resolution applications where the maximum level of accuracy, speed and repeatability is required. The separate weighing modules come housed in a tough stainless-steel body offering excellent protection against any environmental challenges such as vibration, drafts, dust and liquids. A stable and accurate result is presented within 250ms
- Price (USD):
- $6,230.00
- Item No.:
- WZB254-ND
Choose your Analytical Weighing Cells
Highlighted performance features:
- The load cells consist of two parts: the electromagnetic force compensation weighing system and an electronics module.
- The load receptor is equipped with overload protection
- Below-balance weighing is possible
- Electronics module with a front plate for all connections
- All connections are bolt connections
- LEDs for power and data transfer
- Fast warm-up time as the electronics is separated from the weighing technology
- Easy to adapt to existing installation options
- RS232 / USB-C interface for configuration and data transfer
- Additional power supply via the RS232 interface
- Configuration software for handling weight data and the menu settings
- Display unit with operator keypad (optional)
Features
-
Scale Interval0.1 mg
Operating Conditions
-
Maximum Weighing Capacity250 g
-
Preload0 - 50 g
Product Information
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.