BioPAT® Trace Membrane Shield Dialysis probet EtOH/ MeOH/ TeiOH
The BioPAT® Trace Membrane Shield (lunette) is especially required for the application ethanol and methanol and will be supplied with two membranes and can be used in the BioPAT® Trace and Multi Trace system. This product is an accessory for the dialysis probe and can be integrated into Biostat B® and Biostat B-DCU®.
- Item No.:
- BPT0070
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your BioPAT® Trace
The dialysis measuring method using the dialysis probe involves the transfer of analytes through a dialysis membrane in the dialysis probe which separates the reactor contents (medium) from the acceptor stream. At the same time, the dialysis membrane functions as a sterile barrier. In addition to the standard membrane, there are special membranes available:
- Cellulase resistant membrane for cultures, in which cellulases are released during the process (primarily microbial cultures).
- Gas diffusion membrane for samples with volatile components (e.g. methanol and ethanol).
This special probe must be used to measure methanol and ethanol. This is the only way to prevent obstructions at the membrane lunette and to avoid incorrect readings or leak-ages in the tubing set. Use the special probe with the identifier -0.2.
Applications
-
UsageSingle-use
Compliance Information
-
CertificationISO 9001
-
CytotoxicityCytotoxic
-
Protection ClassIII
Features
-
Device/Instrument Compatibility
-
Biostat® B
- Biostat® B-DCU
-
Biostat® B
General Specifications
-
Calibration solution type with measurement rangeEtOH/ MeOH (Multi Trace System)
Product Information
-
BrandBioPAT® Trace