Flexel® 3D Bag for Palletank® - Sartopore® 2 0.2 µm - 1000 L

Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers. They are available in a range of sizes from 50 L to 1000 L (custom sizes available upon request).
- Item No.:
- FXB113742
- Qty. Graduation
- 2
Choose your Flexel® 3D Bags for Palletank®
Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceutical solutions in Sartorius Palletank® containers. They provide a single-use alternative to traditional stainless steel vessels in a large variety of applications.
Flexel® 3D single-use Bags for Palletank® are available in standard volumes from 50 L to 1,000 L. They are available with or without a filter as:
- Stand-alone bags with silicone tubing
- Stand-alone bags with TPE (thermoplastic elastomer) tubing
- Stand-alone bags with silicone and TPE (thermoplastic elastomer) tubing
- All connections extensively qualified: Reliable and robust
- Full compliance with ISO11137: Stringent sterility assurance level
- Standard design: Most designs available from stock
- 1/4” or 3/4" ID bottom drain: Quick transfer of process fluid
- Various bag volumes: High flexibility
- Multiple manufacturing sites: High security of supply
Designed to fit Palletank®, a market-leading space-saving bag containment system.
Sterile connection and disconnection devices like the Biowelder® and the Biosealer® can be used to allow reliable connections and disconnections from and to another process step. Female luer fittings with a needle-free sampling port may be used for easy and convenient sampling, and quick connects may be attached directly or adapted to a variety of connections. Tri-clamps that are widely used in a production environment assure maximum flexibility.
Applications
-
Application Area8803893412448
-
Process Step
-
8799058821728
-
8799058854496
-
8799058625120
-
8799058723424
- 8799058756192
-
8799058821728
Connections (Physical)
-
Connector(s)
-
8803697558112
- 8803697951328
-
8803697558112
-
Inlet Line
-
Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
-
Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
-
Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
-
Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
-
Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
-
Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
-
Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
-
Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
- Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
-
Sartopore® 2 0.45 | 0.2 µm + 1/2" ID TPE (C-Flex® 374) 3 m (119")
-
Outlet Line1.5" Tri-Clamp sanitary flange + 1/2" ID TPE (C-Flex® 374) + Silicone 1.5 m (60")
-
Sampling LinesClave needleless sampling port + 1/4" ID Silicone 0.1 m (4")
Dimensions
-
Filter Size8798993252960
-
Tube Length3 m (119")
-
Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)
Features
-
Number of Lines3
General Specifications
-
Capsule/Cartridge Format8798962713184
-
TubingTPE (C-Flex®)
Materials of Construction
-
Film Material8798986666592
Physicochemical Information
-
Pore Size0.45|0.2 μm
Product Information
-
Bag Type8804580622944
-
Brand8798960648800
-
Filter Type8804711039584
-
Pack Size2
Sterility/Purity
-
Delivery Condition8798979064416
Volume
-
Volume1000 L