Incucyte® S3 Live-Cell Analysis Systemos
Top Features of the Incucyte® S3 Live-Cell Analysis System
- Two-color Green/Red fluorescence plus HD phase contrast imaging
- 4X, 10X and 20X objectives on an automated turet
- Support for 3 interchangeable vessel trays and over 600 vessels, up to 6 microplates in parallel.
Top Applications for the Incucyte® S3 Live-Cell Analysis System
- Cell health and proliferation
- Cell movement and morphology
- Assays for 3D models
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Item No.:
- 4647
- Availability:
- pcs
Choose your Incucyte® Live-Cell Analysis Systemos
The Incucyte® S3 Live-Cell Analysis System is a high-performance instrument designed to image and analyze living cells around the clock for days, weeks or months, while cells remain undisturbed inside a standard tissue culture incubator. Incucyte® S3 is designed for handling higher throughput and accommodates up to six microplates at a time while imaging at 4X, 10X or 20X. The Incucyte® S3 is a two-color system that comes standard with a Green/Red Optical Module (Orange/NIR Optical Module sold separately) with HD phase contrast imaging that supports a wide range of 2D and 3D cell culture applications. Multi-user support allows scheduling of experiments at different image acquisition frequencies and magnifications in parallel.
Incucyte® integrated software automatically analyzes data as it is collected, providing researchers with real-time insights into cell behavior. This allows researchers to save time and reduces the risk of human error, making the Incucyte® S3 a valuable tool for labs that need to process large amounts of data quickly. This workhorse can support your team throughout the cell culture workflow, from cell culture QC to cell manipulation, to microplate assays. Additionally, users can remotely view experiments as they unfold with unlimited user licenses. With Incucyte® S3 advanced live-cell imaging and analysis capabilities, researchers can derive deeper biological insights and take their research even further.
Brochure
Technical Note
Applications
-
Application
-
Apoptosis
-
Phagocytosis
-
Antibody Internalization
-
Cell Health
-
Cytotoxicity
-
Spheroid Cell Health
-
Immune Cell Killing
-
Immunocytochemistry
-
Neuronal Activity
-
Chemotaxis
-
Morphological Analysis
-
Neurite Analysis
-
Proliferation
-
Scratch Wound
-
Angiogenesis
-
Kinase Activity
-
Label-Free Viability
-
Neurite Outgrowth
-
Neuronal Activity Assay
-
Organoid Culture QC
-
Scratch Wound Migration and Invasion Assays
- Spheroid Growth Assay
-
Apoptosis
Biological Information
-
Functional Assay
-
New ex vivo entry
- Ex vivo-culture of primary human CD3+T-Cells
-
New ex vivo entry
Features
-
Incubator Size>200L
-
Independent Vessel SchedulingYes
-
Memory Data Storage64 GB
-
Microplate Capacity6
-
Multi-objective SchedulingYes
-
Number of Interchangeable Trays3
-
Objective AutomationYes
-
Optical Module
-
Green/Red
-
Orange/NIR
- Nice italics color
-
Green/Red
-
Remote Network CapabilityYes
-
Total Fluorescence Channels2
Product Information
-
BrandIncucyte®
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.