Proline® Mechanical Pipette, 12 Channel

The Proline® 12 channel mechanical pipette is ideal choice for any laboratory seeking a cost-efficient pipette. Mechanical pipettes are long-lasting tools that are widely used in laboratories of all kinds. The Proline® 12 channel mechanical pipette dispense between 0.5µl to 300µl. Check 'Accessories & Consumables' tab for wide selection of Sartorius pipette tips and pipetting accessories that make your pipetting safer and more comfortable.

Volume
Brand
Channels
Item No.: 
720310
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Our first mechanical pipette family, Proline®, is still in use in many laboratories around the globe, testifying to its timeless, practical design and reliability. The most affordable pipette in the Sartorius range of mechanical pipettes, it is ideal for universities and colleges, or any laboratory seeking a cost-efficient liquid handling tool. Due to its relatively light weight, high accuracy and precision, it is also used by many professionals. 12 channel pipette significantly speeds up work with microwell plates.

-Selection of 3 multichannel pipettes, 10µl, 50µl, and 300µl

-Relaxed grip with ergonomic finger support

-Reduced risk of contamination with Safe-Cone filters available for models 50µl and 300µl

Features

  • Device/Instrument Compatibility
    • Universal Design
    • Safetyspace®
    • Optifit

General Specifications

  • Adjustable Volume
    Yes
  • Channels
    12

Product Information

  • Brand
    Proline®

Volume

  • Volume
    0.5 – 10 µL
  • Optifit Non-Sterile Pipette Tips, Bulk In a Bag

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Pre-Sterilized Racked Pipette Tips

    Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.

    Top Features of Optifit Pre-Sterilized Pipette Tips

    • 100% leak-free seal with Sartorius pipettes
    • Color-coded for convenient pipette matching
    • Manufactured in an ISO 8 Certified Cleanroom
    • Optiload® and Optiject® capable
    • Ergonomic design
    • E-Beam pre-sterilized

    Top Applications for Optifit Pre-Sterilized Pipette Tips

    • Aseptic work
    • Reagent and solution preparation

  • Optifit Pipette Tips Refill Tower

    This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.

    Top Features of the Optifit Refill Tower

    • Designed to create a perfect seal on all Sartorius pipettes
    • Manufactured under stringent ISO 8 Cleanroom protocols
    • Optiload® and Optiject® capability and ergonomic design for easy use
    • Convenient color-coded identification

    Popular Applications for the Optifit Refill Tower

    • Analytical chemistry
    • HPLC
    • Mass-spectrometry
    • ELISA (enzyme-linked immunosorbent assay
    • Precise and accurate laboratory experimentation and analysis

  • Safetyspace® Extended Length Filtered Pipette Tips, Racked

    Top Features of Safetyspace® Extended Length Filtered Pipette Tips, Racked

    • Maximized reach
    • Added protection against contamination
    • Consistent and reliable results
    Popular Applications for Safetyspace® Extended Length Filtered Pipette Tips, Racked
    • Cell culture and Microbiology applications
    • Low liquid volume applications
    • Gel loading

  • Optifit Racked Pipette Tips

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Non Sterile Extended Pipette Tips, Racked

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Extended Pre-Sterlized Pipette Tips, Racked

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Optifit Pre-Sterilized Pipette Tips Refill Pack

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Safetyspace® Filtered Pipette Tips, Racked

    Top Features of Safetyspace® Filtered Pipette Tips, Racked

    • Protection against contaminations
    • Consistent and reliable results
    • Certified to be free of RNase, DNase, and Endotoxin
    Popular Applications for Safetyspace® Filtered Pipette Tips, Racked
    • qPCR/PCR
    • Cell culture
    • Applications using infectious or radioactive material

  • Carousel Stand for 6 pipettes

    Carousel stand for 6 mechanical pipettes

  • Linear Pipette Stand
    Item no.
    725620

    Linear Stand for all Sartorius pipette models

  • Proline Pipette Holder for 1 pipette
    Item no.
    721259 Discontinued

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.