Nutrient Pad Sets

Chromogenic Coilform Nutrient Pads with gridded membranes for determination of E. coli and coliforms acc. The NPS are individually packaged sterile in petri dishes and sealed in aluminum bags for longest shelf life.
- Price (USD):
- $269.00
- Item No.:
- 14049--50------N
- Availability:
- pcs
Choose your Nutrient Pad Sets
Features:
- Grey-white
- 0.45µm
- High-flow, Sterile, 50mm
- Pack size 100
Applications
-
Application AreaBioburden/Microbial enumeration
Biological Information
-
Target MicroorganismChromogenic coliforms
Dimensions
-
Filter Diameter⌀ 50 mm
General Specifications
-
Culture MediaVLB-S7-S
-
Membrane Color | Grid Colorwhite | green
Materials of Construction
-
Filter MaterialCellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
Physicochemical Information
-
Pore Size0.45 µm HF
Product Information
-
Pack Size100
-
TypeMedia
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.