Palletank® for Mixing
The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Filter by product attributes
Products (82)
-
-
Palletank®
-
Mixing
-
1,949 mm × 1,135 mm × 3,050 mm
-
2000 L
-
-
-
Palletank®
-
Mixing
-
1,949 mm × 1,135 mm × 3,570 mm
-
2500 L
-
-
-
Palletank®
-
Mixing
-
1,949 mm × 1,135 mm × 4,090 mm
-
3000 L
-
-
-
Palletank®
-
Mixing
-
1,287 mm × 1,186 mm × 1,399 mm
-
400 L
-
-
-
Palletank®
-
Mixing
-
970 mm × 817 mm × 1,058 mm
-
50 L
-
-
-
Palletank®
-
Mixing
-
1,371 mm × 1,319 mm × 1,509 mm
-
650 L
-
-
-
Palletank®
-
Mixing
-
785 mm × 705 mm × 1,094 mm
-
100 L
-
-
-
Palletank®
-
Mixing
-
1,296 mm × 1,157 mm × 1,654 mm
-
1000 L
-
-
-
Palletank®
-
Mixing
-
1,733 mm × 1,076 mm × 2,444 mm
-
1500 L
-
-
-
Palletank®
-
Mixing
-
785 mm × 705 mm × 1,194 mm
-
200 L
-
-
-
Palletank®
-
Mixing
-
1,733 mm × 1,076 mm × 2,944 mm
-
2000 L
-
-
-
Palletank®
-
Mixing
-
1,733 mm × 1,076 mm × 3,445 mm
-
2500 L
-
-
-
Palletank®
-
Mixing
-
1,733 mm × 1,076 mm × 3,945 mm
-
3000 L
-
-
-
Palletank®
-
Mixing
-
1,031 mm × 873 mm × 1,344 mm
-
400 L
-
-
-
Palletank®
-
Mixing
-
785 mm × 705 mm × 989 mm
-
50 L
-
The Palletank® for Mixing’s ergonomic design and accessories allow users to easily handle the product with simple manipulations:
- A railed port is included for coupling the mobile Pro Mixer drive unit to the Palletank® in less than one minute.
- The front doors allow easy installation of the mixing bag, and the front port gate facilitates installation of tubing lines and sensors, allowing for manipulations during filling, sampling, and draining.
- The sloped bottom board allows for high product recovery after draining without any bag manipulation by the user.
- Palletank® for Mixing from 50L to 1,000L are equipped with windows on the side enabling users to visually inspect their product during the mixing process.
Palletank® for Mixing are available with heat exchange jacketing for integrated control of the process temperature.
Palletank® for Mixing are available with weighing functions for integrated control of the volume during mixing conditions. Poor volume control can affect product quality and generate aggregates that in turn yield premature fouling of sterilizing filters.
Palletank® for Mixing are available in both bead blast and ASME #4 brushed surface finish if increased corrosion resistance, cleanability, and maintainability are required (both are cleaned and passivated):
- Bead Blast: <48μin Ra omnidirectional glass bead blasted with welds as-laid
- ASME #4: <32μin Ra unidirectional brushed with welds ground smooth and flush
Product Information
-
BrandPalletank®